COS JB3-K
Feed-through modules
ID 1586303
Feed-through modules, JBx, Master side
Technical details
| Suitable on | Change head |
|---|---|
| Screw connection diagram | L2 |
| Weight [kg] | 0.84 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Outlet connection | tangential |
| Type of medium | Air |
| Max. operating pressure [bar] | 6.9 |
| Special properties | Pneumatic connection (2 x G1/4") when using with external, customer-side valve. |
When using a pneumatic control module on the CPS-K on side A, the distance plate COS Z50-A-LD, ID 1584093, is also required on the CPS-A.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.