COS V112A-K
Feed-through modules
ID 1586745
Feed-through modules, V112A, Master side
- Number of pin contacts: 1
Technical details
| Suitable on | Change head |
|---|---|
| Screw connection diagram | J |
| Transmission type | Vacuum |
| Weight [kg] | 0.39 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Outlet connection | axial |
| No. of fluid feed-throughs | 1x G3/2" |
| Type of medium | Vacuum |
| Max. volumetric flow per fluid feed-through | G3/2" |
| Special properties | An adapter plate is required for mounting the optional module on the mounting surface J. This is included in the scope of delivery. |
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.