GWU-M 100-29
Accessories for the manual clamping systems standard
ID 1597019
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 100 mm
- For placing of workpieces
- Width: 100 mm
- Height: 29 mm
Technical details
| Breite [mm] | 100.0 |
|---|---|
| Höhe [mm] | 29.0 |
Scope of delivery
1 set of workpiece supports