GWU-1 125-11
Accessories for the manual clamping systems standard
ID 430025
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 125 mm
- For placing of workpieces
- Width: 125 mm
- Height: 11 mm
- Weight: 0.17 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Height [mm] | 11.0 |
| Weight [kg] | 0.17 |
Levering
1 set werkstuksteunen