GWU-1 125-25
Accessoires pour systèmes de serrage manuels standard
ID 430225
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 125 mm
- For placing of workpieces
- Width: 125 mm
- Height: 25 mm
- Weight: 0.65 kg
Détails techniques
| Ancho [mm] | 125.0 |
|---|---|
| Altura [mm] | 25.0 |
| Peso [kg] | 0.65 |
Material suministrado
1 juego de soportes de piezas