TENDO EC SCAPTO C4 Ø3/4"x83
ID 206836
- Mandrin expansible hydraulique
- Gammes: TENDO E compact
- Interface de porte-outils: SCHUNK CAPTO C4
- Diamètre de serrage: 3/4"
- Longueur de projection: 83 mm
- Concentricité: ≤ 0,003 mm à 2,5 x D
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 400 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | SCHUNK CAPTO C4 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 3/4" |
| D2 [mm] | 45.5 |
| D3 [mm] | 46.0 |
| D6 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 83 mm / 3.3" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 42.4 |
| L5 [mm] | 62.0 |
| G | M8x1 |
| Min. torque [Nm] | 400.0 |
| Weight [kg] | 0.85 |
| Coolant-proof | yes |
| Standard length | yes |
Version
TENDO E compact (E compact = excellent cost-performance ratio)
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request