arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 200-3 Illustration similar

SP 200-3

Clamping inserts

ID 194142

SP 200-3, Clamping inserts
  • Height H: 10 mm
  • Length L: 25.5 mm
  • Width B: 20 mm
  • Thread G: M6
Hauteur H [mm] 10.0
Longueur L [mm] 25.5
Largeur B [mm] 20.0
Filetage G M6