arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
SAT-AE-BRS4 500-710

SAT-AE-BRS4 500-710

Octangle Tombstones

ID 431164

Tombstone without clamping vises

Product features:
  • Octangle tombstone with precision-milled clamping surfaces and bore hole grid for SCHUNK clamping devices
  • New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
Technical data:
  • Base Plate: 500 x 500 mm
  • Tower dimensions: Irregular octagon 250 x 280 x 710 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 195 kg
Pallet size 500 x 500 mm
Weight [kg] 195.0

Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover