arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
MTTA HSK-A 100 MK3x150 Illustration similar

MTTA HSK-A 100 MK3x150

Morse taper mountings with tangs

IDnr. 23001921

MTTA HSK-A 100 MK3x150, Toolholders
  • Morse taper mountings with tangs
  • Series: Morse taper mountings with tangs
  • Toolholder interface: HSK-A 100
  • Morse taper: MK 3
  • Projecting length: 150 mm
  • Run-out accuracy: ≤ 0.008 mm measured from taper to internal taper
  • Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Technology Morse taper mountings with tangs
Series Morse taper mountings with tangs
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
MK size MK 3
D2 [mm] 40.0
Projecting length L1 [mm]/[inch] 150 mm / 5.9"
L4 [mm] 121.0
Weight [kg] 3.02
Coolant-proof yes
Standard length yes

Version
For mounting morse taper tools with tangs in accordance with DIN 228B.

Run-out accuracy
≤ 0.008 mm measured from taper to internal taper

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request