PVF 50-20
Zubehör Magnetspanntechnik Standard
ID 420090
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Fixed pole extensions PVF 50
- With through-bore and M8 screw.
- Technology: Square pole
- Dimensions: 45 x 45 x 20 mm
- Pole thread: M8
- For pole size: 50 x 50 mm
Technical details
| Length [mm] | 45.0 |
|---|---|
| Width [mm] | 45.0 |
| Height [mm] | 20.0 |
| Ø D1 [mm] | 15.0 |
| Ø D2 [mm] | 9.0 |
Scope of delivery
Pole extension, fastening screw