arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PLG 20-XXX-1-ASY Illustration similar

PLG 20-XXX-1-ASY

Customized and configurable long-stroke gripper
Customized and configurable long-stroke gripper PLG, Size: 20, pneumatic

  • Stroke per jaw: 400 mm
  • Closing force: 1650 N
  • Opening force: 2000 N
  • Max. ambient temperature: 90 °C
Finger version short
Synchronization Asynchronous
Min. stroke per jaw [mm] 100.0
Max. stroke per jaw [mm] 400.0
Closing force [N] 1650.0
Opening force [N] 2000.0
Weight* [kg] 19.03
Additional mass per 1 mm stroke** [kg] 0.05
Recommended workpiece weight [kg] 8.25
Min. operating pressure [bar] 2.0
Max. operating pressure [bar] 6.0
Nominal operating pressure [bar] 6.0
Closing time [s] 0.8
Opening time [s] 1.0
Max. permissible finger length [mm] 330.0
Max. permissible weight per finger [kg] 15.0
IP protection class 30
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 90.0
Repeat accuracy [mm] 0.03
Moment Mx max. [Nm] 136.0
Moment My max. [Nm] 413.0
Moment Mz max. [Nm] 154.0
Holding force position clamping *** [N] 1600.0
Max. axial force Fz max. [N] 2000.0
You will find supplementary technical data for all combination options in the PDF data sheet following your individual configuration.
* referring to the basic variant shown with 100 mm stroke per jaw without additional options
** referring to the basic variant without additional options
referring to the variant with position clamping

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

How to get to the online configurator
The configurator can be accessed via the SCHUNK website or via https://schunk.com/us/en/konfigurator-plg available directly.

Holding force position clamping
describes the sum of the clamping force on the piston rods of the two installed clamping elements.

Housing material
Aluminum alloy

Base jaw material
hard-anodized, high strength aluminum

Warranty
12 months

Scope of delivery
Centering sleeves for finger mounting, mounting material for gripper mounting for variants with AKO EN ISO..., assembly instructions (operating manual with declaration of incorporation available online).