GZB-S Ø12 Ø1/4" PK
中間スリーブ、周辺機器冷却
ID 217902
GZB-S Ø12 Ø1/4" PK, 中間スリーブ、周辺機器冷却
- 周辺機器の冷却
- クランプ径: 1/4"
- 外径 (O.D.): 12 mm
- 長さ: 45 mm
技術的詳細
| Technology | Intermediate Sleeves with Peripheral Cooling |
|---|---|
| Series | GZB-S PK |
| Toolholder interface | GZB-S Ø 12 PK |
| Clamping diameter D1 | 1/4" |
| Outer diameter D2 | 12 mm |
| D3 [mm] | 16.5 |
| Projecting length L1 [mm]/[inch] | 45 mm / 1.8" |
| Projecting length L1 [mm] | 45.0 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.1 |
| Standard length | yes |
Version
Periphery-cooled
Run-out accuracy
≤ 0.003 mm
Cooling
With peripheral cooling
Not coolant-proof
Collar slotted
Individual
Additional sizes and customized designs are available upon request