arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Modules individuels NSE-HT mini

Modules individuels NSE-HT mini

Modules de serrage à haute température
Clamping modules with NSE mini interface were particularly designed for high-temperature applications and additive production.

Advantages – Your benefits

  • Suitable for high temperatures
    For use in additive production or for the injection molding industry
  • Excellent thermal conductivity
    Low loss in temperature from the heater plate to the workpiece, to the device or to the substrate plate
  • No cooling necessary for unlocking
    No downtime until the operating temperature falls below a certain value
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Turbo integrated by default
    Increase of the pull-down force of up to 400%
  • Low height design
    Expands your machine's workspace
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability
  • One consistent clamping pin size for all NSE mini-modules
    Downstream production steps can be performed with the same interface
  • All modules can be operated with a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Suitable for operation with inert gas
    Inert gas supply of AM machines can be used

Options and special information

  • Precise clamping technology optimized for maximum temperatures
    Short set-up times and a high degree of productivity are ensured by the fully sealed quick-change pallet module SCHUNK VERO-S NSE-HT mini 88-20, which has been specially designed for high temperature applications. The original concept involved transmitting an idea that has been tried-and-tested over many years: setting up machines for selective laser melting (SLM) in a matter of seconds. However, this module can also be used in other fields of application such as injection molding with a maximum operating temperature of 200 °C.
  • The compact dimensions ensure optimum heat flow to the workpiece, the device or the substrate plate, allowing for a rapid exchange process, since the required target temperature can be reached quickly and production can be started immediately. The module can also be fully integrated in the machine table and combined as required with additional modules. In addition, the modules are also suitable for work in an inert gas atmosphere and can also be operated with it.