arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG-6W 38-38-18

GBG-6W 38-38-18

6-way reversal jaws

ID 430803

Top jaws, standard

Product features:
  • 6-way reversible jaws grip
  • For swivel and adapter plates
  • Interface 1: W-38
Side segmentation:
  • 1st side: tungsten carbide coated
  • 2nd side: Grip
  • 3rd side: Grip, 3 mm step
  • 4th side: Grip, 8 mm step
  • 5th side: Grip, round, 8 mm step
  • 6th side: Grip, round
Technical data:
  • Dimensions: 38,5 x 38,2 x 18 mm
  • Weight: 0.2 kg
Width [mm] 38.5
Depth [mm] 38.2
Height [mm] 18.0
Bundle piece
Weight [kg] 0.2

Etendue de la livraison
Insert de serrage, vis de fixation