KSC 160-480
Basic clamping vise
ID 432613
This product has been discontinued and is no longer available.
Phased out date: Jun 30, 2023
Alternative products:
Standard centric clamping vises
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1514254
- Without system jaws
- Prepared for VERO-S
- Dimensions: 160 x 480 x 70 mm
- Max. clamping force: 50 kN
- Max. torque: 175 Nm
- Weight: 35 kg
Technical details
| Width of the clamping vise [mm] | 160.0 |
|---|---|
| Max. clamping force [kN] | 50.0 |
| Max. torque [Nm] | 175.0 |
| Weight [kg] | 35.0 |
Material suministrado
Prensa, con manual de instrucciones; sin garras de sistema ni torquímetro