arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
ROTA TPS 200-52 Z-SV90°

ROTA TPS 200-52 Z-SV90°

Stationaire 3-klauwplaten, pneumatisch aangedreven

N.º de identificação 816146

Stationaire aangedreven klauwplaten standaard

Productkenmerken
  • Klauwplaat met 3 tandlatklauwen
  • Doorgaand gat: 52 mm
  • Spindelhouder: Z195
  • Kleminterface: 1/16" x 90° Nut 17H7
Technische gegevens
  • Slag per klem: 4.2 mm
  • Max. klemkracht (bij 6 bar): 68 kN
  • Max. bedieningsdruk: 3 - 8 bar
  • Hoogte klauwplaat: 135.5 mm
  • Gewicht: 34 kg
Serration 1/16" x 90°
Max. clamping force (at 6 bar) [kN] 68.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 8.0
Stroke per jaw [mm] 4.2
Weight [kg] 34.0

Scope of delivery
Power lathe chuck, studs, T-nuts, straight fitting, elbow-union, assembly tool, operating manual; without top jaws