arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S5A-G5 140 Illustration similar

S5A-G5 140

5-axis grip jaw

ID 1471197

标准型系统卡爪

产品特性:
  • 5 轴夹爪
  • 带有抓地台阶和地面夹紧面
  • 卡爪接口: 1.5 mm x 60°
  • 适用于: TANDEM 二爪虎钳,型号 140
技术参数:
  • 尺寸: 69 x 49,5 x 50 mm
  • 夹持台阶: 5 mm
  • 重量: 0.55 kg
Spannbereiche Backenstellung 1:
  • Glatte Stufe: 13 - 76 mm
  • Grip-Stufe: 21 - 84 mm
  • Spannbereich Backenstellung 2:
  • Glatte-Stufe: 54 - 113 mm
  • Grip-Stufe: 62 - 121 mm
Width [mm] 69.0
Height [mm] 50.0
Suitable for 140
Weight [kg] 0.55

Scope of delivery
5-axis jaw; without mounting screws