arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO ES

TENDO ES

Hydraulic expansion toolholder
TENDO ES with zero interfering contour is used, when every millimeter in the machine room counts. The extremely short hydraulic expansion toolholder from SCHUNK is perfectly suitable for machining large workpieces – even in confined spaces in the machine room – and deep-hole drillings.

Advantages – Your benefits

  • No interfering contour
    Optimal freedom of movement where working space is limited
  • High level of flexibility
    Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves
  • Fine-balanced by default
    Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM
  • Micron-precise tool change within seconds without peripheral equipment
    Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices
  • Permanent run-out and repeat accuracy < 0.003 mm
    Even cutting action, increased tool service life, and reduced costs for regrinding or buying new tools
  • Excellent vibration damping
    Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs
  • Exact length preadjustment
    Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm
  • Comprehensive compatibility
    Can be ideally combined with TENDO SVL and TRIBOS SVL extensions
  • Dirt grooves for reliable torque transmission
    Dry clamping surfaces, by displacement of oil, grease or lubricant residues into the dirt groove
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE
  • Maximum radial rigidity
    The machine-side mounting taper is supported in the spindle, resulting in maximum radial rigidity at high torques and plenty of additional space in the machine room

Options and special information

  • Flexible clamping areas due to the use of intermediate sleeves
    Intermediate sleeves allow clamping of various shank diameters from 3 - 32 mm with just one toolholder. Your advantage: Reduction of the acquisition costs, higher clamping force at the given shank diameter.