arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SGVA-B 160-30-81

SGVA-B 160-30-81

Prism jaws

ID 1468524

System jaws, standard

Product features:
  • Prism jaw vertical, movable
  • Two prism sizes
  • Suitable for: KSC3 160
Technical data:
  • Dimensions: 160 x 81 x 30 mm
  • Spannbereich klein: Ø30 - Ø65 mm
  • Spannbereich groß: Ø 65 - Ø 170 mm
  • grip step: 5 mm
  • Weight: 2.7 kg
Breite [mm] 160.0
Tiefe [mm] 81.0
Höhe [mm] 30.0
Gebinde Stück
Gewicht [kg] 2.7