arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 11 Ø3/16 類似のイラスト

CC ER 11 Ø3/16"

ER コレット

ID 1403942

CC ER 11 Ø3/16", ER collets
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø3/16"
  • Diameter: 3/16"
  • Length L1: 18 mm
  • Run-out accuracy: ≤ 0,005 mm
Für ER 11
Für Spanndurchmesser Ø3/16"
D1 min. [mm] 4.2625
D1 max. [mm] 4.7625
D2 [mm] 11.0
D3 [mm] 11.5
L1 [mm] 18.0
Gewicht [kg] 0.006
ER Spannzangennorm DIN ISO 15488-B