arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.

减径套

j减径套 GZB-S

使用 SCHUNK 减径套,仅用一只刀柄即可夹持柄部直径从 3 到 25 mm 不等的刀具。GZB-S 通用型减径套有两个版本:经测试的防冷却液版本以及配有创新型外围冷却液通道的版本。
两种型号均具备 SCHUNK 减径套的卓越优势,可用于 SCHUNK 刀具夹持系统 TENDO 和 TRIBOS 以及市场上所有液压刀柄。

我们对性能的承诺。您将获益

  • 生产的灵活性更大
  • 采购成本降低
  • 延长刀具使用寿命
  • GZB-S KD

    GZB-S KD

    SCHUNK intermediate sleeves allow clamping of several, different shank diameters with just one toolholder. The universal intermediate sleeves GZB-S are available in two versions: proven coolant-proof and with innovative peripheral coolant channels. Both can be used in the SCHUNK toolholding systems TENDO, TRIBOS, SINO-R, as well as all standard hydraulic expansion toolholders.
    Afficher la série
    GZB-S PK

    GZB-S PK

    SCHUNK intermediate sleeves allow clamping of several, different shank diameters with just one toolholder. The universal intermediate sleeves GZB-S can be used in the SCHUNK toolholding systems TENDO, TRIBOS, SINO-R, and all standard hydraulic expansion toolholders. During the peripheral cooling the special nozzle geometry ensures optimum and targeted coolant supply or lubrication of the cutting edge.
    Afficher la série
    GZB-S P-IMS

    GZB-S P-IMS

    SCHUNK intermediate sleeves allow clamping of several, different shank diameters with just one toolholder. The GZB-S P-IMS Performance intermediate sleeves can be used in the SCHUNK toolholding systems TENDO, TRIBOS, SINO-R, and all standard hydraulic expansion toolholders. During the peripheral cooling the special nozzle geometry ensures optimum and targeted coolant supply or lubrication of the cutting edge.
    Afficher la série