arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-P-E 40-41-22

GBVS-P-E 40-41-22

Parallel jaw

ID 490778

Delivery time on request
Clamping inserts, standard

Product features:
  • Parallel jaw smooth
  • Interface 1: W-SEI
  • Suitable for: Adjustable jaw KSM2
Technical data:
  • Dimensions: 40 x 41 x 22 mm
  • Weight: 0.2 kg
Largeur [mm] 40.0
Profondeur [mm] 41.0
Hauteur [mm] 22.0
Offre groupée Pièce
Poids [kg] 0.2