MFRS-DM
Dubbele magneten voor grote machines
Flexibele dubbele magneten voor grote machines met geïntegreerde rollen aan de machinetafelzijde voor eenvoudige positionering op de machinetafel.
Description
Advantages – Your benefits
- 5-sided workpiece machining in one set-up
Higher accuracy by setting up once and at best accessibility of the machine spindle - Even permanent magnetic clamping force across the entire workpiece
Low deformation and vibration clamping of the workpieces - Low vibration clamping
Improved surfaces and significantly increased precision - Deformation-free clamping
No deformation and internal forces in the workpiece due to the clamping force - Patented status display
Secure clamping and maximum process reliability - Free positioning on the machine table
Independent of T-slots or grid holes - Easy positioning without a crane due to integrated rollers on the machine table side
Shortens set-up time for workpieces of different sizes - Ergonomic design
For ensuring effortless and gentle work for employees
Options and special information
- For any machine type
The double-magnet system from SCHUNK is the perfect solution for any machine type. No matter which machine it is, medium-sized or large-scale machines, gantry machines or traveling columns – the double magnets flexibly adapt to each requirement. The system offers complete flexibility and enables effortless machining of heavy workpieces. Due to simple handling and the modular design, tooling is more efficient and the working processes become even more effective. - For any machine table
Versatility for any machine table. The double magnet system perfectly fits on T-slots, steel plates and grid holes. No matter which machine type is used – you benefit from easy positioning and effortless handling. Efficient set-up and precise machining of the workpieces are child's play. Discover the freedom and flexibility of the modular system. Simplify your workflows and increase productivity. - Moving, activating, done
The double magnet system simplifies the set-up of large workpieces and facilitates or accelerates the daily work routine. The heavy clamping devices can be removed with ease without any cranes at all. The intuitive handling allows for fast activation and set-up, independent from machine type or table. Flexibly usable on T-slots, steel plates and grid holes, valuable time can be saved during workpiece processing. Experience the efficiency of our modular systems and optimize productivity of your plant.