GAP
Angular parallel gripper
2-finger angular parallel gripper for parallel O.D. gripping after swiveling in the gripper finger up to 90 degrees per jaw
Popis
Advantages – Your benefits
- Positively driven angle and parallel stroke
in one functional unit - Absolutely clamping in parallel stroke
for highest positioning accuracy - Stable kinematics
for high power transmission and synchronized gripping - High gripping force
in parallel stroke - Opening angle of jaws up to 180°
for maximum flexibility in applications - Integration of a gripping force maintenance is optional
for firm grip even in the event of power failure - End-position monitoring
with optional standardized monitoring sets - Standardized mounting bores
for numerous combinations with other components from the modular system
Options and special information
- Gripping force maintenance version AS
The mechanical gripping force maintenance ensures that a minimum clamping force will be applied even in case of pressure drop. This acts as closing force in the AS version. Besides this, the gripping force maintenance can be used to increase gripping force or for single actuated gripping. - Shock absorber version
A shock absorber version is available for particularly damping-intensive movements. Please ask for details. - As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.