arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
APS-Z80-K Illustration similar

APS-Z80-K

Analog position sensor

ID 302072

Ready for shipment from stock
Analog position sensor APS-Z80, Size: 80

  • Cable length: 3 m
  • Sensor cables KA: open wire strands
  • Nominal voltage: 24 V
Measuring principle inductive
Number of switching points Analog
Voltage output yes
Min. output voltage [V] 0.5
Max. output voltage [V] 9.5
Linearity [%] ± 5
Repeat accuracy R of final value maximum ±3%
Limit frequency [Hz] 1000
Min. ambient temperature [°C] -10
Max. ambient temperature [°C] 70
LED display in sensor no
Max. measuring speed [m/s] 20
Response time/type. Switching time [ms] 0.5
Nominal voltage [V] 24
Min. operating voltage [V] 15
Max. voltage [V] 30
Max. ripple (% of Ue) ±15%
Type of voltage DC
Nominal current [mA] 8
Min. load resistance RL [kΩ] 2
Short circuit protection yes
Protected against polarity reversal yes
Housing material Steel, rustproof
Material of the active surface PBT
Cable connector/cable end open wire strands
Cable length [m] 3
Cable diameter [mm] 3.1
Cable sheath material PUR
IP protection class 67
Protection class 2
CE yes
The typical voltage value at the output ranges between 0.5 and 9.5 volts. Depending on the gripper and gripper size, the voltage value may be higher or lower.
The stated linearity value refers to the overall system consisting of gripper and sensor.