TRQ 200-1
QUENTES supporting jaws
ID 150001
TRQ 200-1, QUENTES supporting jaws
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Groupe de produit | Mors supports QUENTES |
|---|---|
| Denture | 1/16" x 90° |
| Largeur de la fente N [mm] | 17.0 |
| Largeur B [mm] | 40.0 |
| Hauteur H [mm] | 55.0 |
| Longueur L [mm] | 70.0 |
| Entre-axe des trous a [mm] | 39.0 |
| Entre-axe des trous b [mm] | 19.0 |
| Vis | M12 |
| Matériau | Aluminium |
| m/jeu [kg] | 0.66 |