KSP-F plus 160
Pneumatic clamping force block centrically and clamping against fixed jaws
ID 405310
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Pneumatic clamping force block in standard version
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Replaced by: 1409350
- With fixed jaw
- Standard stroke
- Standard version
- Dimensions: 160 x 160 x 82,2 mm
- Max. clamping force: 45 kN
- Stroke per jaw: 6 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.02 mm
- Max. operating pressure: 9 bar
- Weight: 11 kg
Technical details
| Stroke per jaw [mm] | 6.0 |
|---|---|
| Clamping force [kN] | 45.0 |
| Max. pressure [bar] | 9.0 |
| Repeat accuracy of vise [mm] | 0.02 |
| Max. jaw height [mm] | 60.0 |
| Air consumption per double stroke at 6 bar [cm³] | 3900.0 |
| Closing/opening time [s] | 0.4 |
| Weight [kg] | 11.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual