SGWB-G3-B 70-26.5-22
クイックチェンジ・ジョー
ID 1452106
System jaws, standard
Product features:
Product features:
- Jaw grip, movable
- Quick-change jaw
- Suitable for: KSC mini
- Dimensions: 70 x 26,5 x 22 mm
- grip step: 3 mm
- Weight: 0.2 kg
Technical details
| Width [mm] | 70.0 |
|---|---|
| Depth [mm] | 26.5 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 0.2 |