arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
PAL S 199 x 199

PAL S 199 x 199

Clamping pallets without clamping devices

ID 471016

Clamping pallet standard

Product features:
  • Top side for customer's finishing
  • Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: 199 x 199 x 20 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 6.4 kg
Length [mm] 199.0
Width [mm] 199.0
Height H [mm] 20.0
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 6.4

Scope of delivery
Clamping pallets, clamping pins, indexing pins, aluminum handles