arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB SK 40 45° ISO 7388-3 UF Illustration similar

AZB SK 40 45° ISO 7388-3 UF

Retention knob

ID 9938220

Retention knob AZB SK 40 45° ISO 7388-3 UF
  • Retention knob without through-hole DIN ISO 7388-3 form UF
  • Diameter D1: 18.95 mm
  • Length L1: 44.5 mm
D1 [mm] 18.95
D2 [mm] 12.95
D3 [mm] 17.0
L1 [mm] 44.5
L2 [mm] 16.4
L3 [mm] 11.5
a [°] 45.0
G1 M16
Weight [kg] 0.067
Former standard: ISO 7388-2 form B

Version
Retention knob without through-hole DIN ISO 7388-3 form UF