arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSP3-S

KSP3-S

Pneumatische 2-Backen-Kraftspannblöcke
Compact, pneumatically actuated powerhouses with compensation function to reduce vibrations and deformations on long workpieces

Advantages – Your benefits

  • Compensation function
    Enables axial jaw compensation and thus compensating clamping for long workpieces
  • Precision wedge hook clamping force block for top-quality demands
    Allows excellent machining results
  • Square design with ideal external contour
    Ideal for 6-sided machining in two set-ups with the best lateral accessibility
  • High degree of efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Base jaws with tongue and groove and fine serration as a dual interface as standard
    High flexibility of system jaws
  • Optimal jaw support due to the use of a very long base jaw guidance
    Allows high clamping forces at a long service life
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Pneumatic powerhouses with compensating function
    TANDEM KSP3-S from SCHUNK stand for high-performance, pneumatically actuated clamping force blocks with compensation function. The vises have a "floating" piston that enables jaw compensation of ±0.5 mm. This makes them ideal for clamping long workpieces in particular, as well as minimizing vibrations and deformations. All KSP3-S vises are 100% compatible with the KSP3 vises so that they are fully interchangeable.