arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB JIS-BT 40 15° JIS-BT 6339 Illustration similar

AZB JIS-BT 40 15° JIS-BT 6339

Retention knob

ID 9150116

In stock
Tornillo de retención AZB JIS-BT 40 15° JIS-BT 6339
  • Botón de retención con taladro pasante JIS-BT 6339 15°
  • Diámetro D1: 19 mm
  • Longitud L1: 54 mm
D1 [mm] 19.0
D2 [mm] 14.0
D3 [mm] 17.0
L1 [mm] 54.0
L2 [mm] 29.0
L3 [mm] 23.0
a [°] 15.0
G1 M16
Weight [kg] 0.032

Version
Retention knob with through-hole JIS-BT 6339 15°