BAV 1
Jaw turning fixture
Ident.-Nr. 119101
BAV 1, Jaw turning fixture Light version
- Inner diameter I: 110 mm
- Outer diameter A: 176 mm
Technische Details
| Inner diameter I [mm] | 110.0 |
|---|---|
| Outer diameter A [mm] | 176.0 |
| Max. clamping force [kN] | 30.0 |
| Min. adjustment position [mm] | 170.0 |
| Max. adjustment position [mm] | 260.0 |
| Min. adjustment position [mm] | 35.0 |
| Max. adjustment position [mm] | 125.0 |
| Weight [kg] | 3.3 |