arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-B 100-67-34

SGWB-B 100-67-34

Mordazas reversibles

ID 430090

Delivery time on request
Mordazas de sistema, estándar

Propiedades del producto:
  • Mordaza reversible móvil
  • Interfaz 1: W-100-1
  • Indicado para: KSG 100, KSO 100
Datos técnicos:
  • Dimensiones: 100 x 67 x 34 mm
  • Peso: 1.1 kg
Largeur [mm] 100.0
Profondeur [mm] 67.0
Hauteur [mm] 34.0
Poids [kg] 1.1

Etendue de la livraison
Mors du système, vis de fixation ; sans mors rapportés