AMC CON HSK-A 63 M10x25 L1=51
圆锥形螺纹柄转接器
ID 23005021
AMC CON HSK-A 63 M10x25 L1=51, 刀柄
- 圆锥形螺纹柄转接器
- 系列: 圆锥形螺纹柄转接器
- 刀具夹持接口: HSK-A 63
- 夹持直径的螺纹: M10
- 突出长度: 51 mm
- 回转精度: 从锥体到 D1 测量 ≤ 0.005 mm
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
Technical details
| Technology | Thread Shank Adaptors, Conical |
|---|---|
| Series | Thread Shank Adaptors, Conical |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Thread tightening bolt G | M10 |
| D2 [mm] | 18.0 |
| D3 [mm] | 23.0 |
| Projecting length L1 [mm]/[inch] | 51 mm / 2.0" |
| L4 [mm] | 12.0 |
| L5 [mm] | 25.0 |
| Weight [kg] | 0.71 |
| Coolant-proof | yes |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request