WEL BT-DC 40 Ø6x50
WELDON end mill holders
IDnr. 1428128
WEL BT-DC 40 Ø6x50, Toolholders
- WELDON end mill holders
- Series: WELDON
- Dual Contact variant
- Toolholder interface: BT-DC 40
- Clamping diameter: 6 mm
- Projecting length: 50 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technische gegevens
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | BT-DC 40 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 25.0 |
| D6 [mm] | 14.5 |
| Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
| L2 [mm] | 35.0 |
| L4 [mm] | 23.0 |
| G1 | M6 |
| Weight [kg] | 1.05 |
| Dual Contact variant | yes |
| Coolant-proof | yes |
| Standard length | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request