WEL HSK-A 40 Ø14x75
WELDON Flächenspannfutter
ID 263504
WEL HSK-A 40 Ø14x75, Werkzeughalter
- WELDON Flächenspannfutter
- Baureihe: WELDON
- Werkzeughalterschnittstelle: HSK-A 40
- Spanndurchmesser: 14 mm
- Auskraglänge: 75 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm gemessen vom Kegel zu D1
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technical details
| Tecnologia | Porta-fresas WELDON |
|---|---|
| Série | WELDON |
| Interface do porta-ferramentas | HSK-A 40 |
| Padrão do porta-ferramentas | DIN ISO 12164-1 |
| Diâmetro de fixação D1 | 14 mm |
| D2 [mm] | 42.0 |
| D6 [mm] | 31.5 |
| Comprimento de projeção L1 [mm]/[pol.] | 75 mm / 3.0" |
| L2 [mm] | 48.0 |
| L4 [mm] | 55.0 |
| G1 | M12 |
| Peso [kg] | 0.4 |
| Com vedação do fluido de refrigeração | sim |
| Comprimentos padrão | sim |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request