arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T2 Z300-Z220 Illustration similar

FF-T2 Z300-Z220

标准法兰板

ID 805015

Delivery time on request
标准法兰板

产品特性:
  • 减径法兰板
  • 用于液压动力卡盘
  • 卡盘侧: Z300
  • 机床侧: ISO 702-4 Nr. 8 (Z220)
技术参数:
  • 卡盘节圆: 235 mm
  • 主轴节圆: 171.4 mm
  • 高度: 30 mm
  • 通孔: 130 mm
  • 重量: 14.2 kg
Chuck side Z300
Machine side ISO 702-4 Nr. 8 (Z220)
Chuck pitch circle [mm] 235.0
Spindle pitch circle [mm] 171.4
Height [mm] 30.0
Through-hole [mm] 130.0
Weight [kg] 14.2

Scope of delivery
Adapter plate, mounting screws