arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
VBB-5 1xIL-4x4P Illustration similar

VBB-5 1xIL-4x4P

Accessories for standard magnetic clamping technology

IDnr. 420700

Accessories for standard magnetic clamping technology

Discontinuation information:
  • End-of-sales date: 2025-06-30
  • Replaced by: 1601413
Product features:
  • Connection box 4 x 4-PIN for max. four magnetic chucks
  • To install between control unit KEH plus and magnetic chuck
  • To control up to four magnetic chucks
  • With a metal and plastic sheath for protection against hot chips
Technical data:
  • Cable length: 5 m
  • Weight: 11 kg
Kabellengte [m] 5.0
Gewicht [kg] 11.0

Levering
Aansluitkast, kabel, stekker, handleiding