SP 250-4
夹持嵌块
ID 194103
SP 250-4, Clamping inserts
- Height H: 12 mm
- Length L: 29.5 mm
- Width B: 30 mm
- Thread G: M6
Technical details
| Height H [mm] | 12.0 |
|---|---|
| Length L [mm] | 29.5 |
| Width B [mm] | 30.0 |
| Thread G | M6 |