arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
KEH plus 08 460V/60Hz Illustration similar

KEH plus 08 460V/60Hz

Control unit

N.º de identificação 420663

Standard magnetic clamping technology

Product features:
  • Control unit for the module KEH plus system
  • Magnet type: ALNiCO + Neodym
  • To suit all magnetic chucks of type MFRS2, MFPS, MFRS, and MFR
  • Without low residual magnetism cycle
  • Control of the SCHUNK status display
  • To control up to eight magnetic chucks
Technical data:
  • Dimensions: 530 x 300 x 130 mm
  • Number of channels: 8
  • Weight: 13.5 kg
Electrical connection:
  • Electrical connection: 460V/60Hz
  • Safeguardng: 32 A
Communication interfaces
  • 3-PIN PLC Easy connection
  • 78-PIN PLC connection (high-end automation)
L [mm] 530.0
B [mm] 300.0
H [mm] 130.0
Aansluiting 2x ILME
Aantal kanalen 8.0
Besturing magnetische klauwplaat Max. 8
Netspanning 460V/60Hz
Gewicht [kg] 13.5

Levering
Bedieningseenheid met magnetische folie aan de achterkant, aansluitkabel 32A met aansluitconnector (5 meter), aansluitkabel voor PLC (5 meter), gebruiksaanwijzing en CE-conformiteitsverklaring; zonder aansluitkabel, zonder handmatige afstandsbediening en zonder PLC-kast en -kabel