NSL3 turn 570-5-Z
Clamping Stations
ID 1323585
Clamping station standard
Product features:
Product features:
- 5-way NSE3 138
- Spring-loaded system - Pneumatically opening
- For turning applications on mill/turn centers
- Turbo function
- Clamping station with short taper A4
- Dimensions: Ø570 x 79 mm
- Pull-down force: 40 kN
- Pull-down force with turbo: 140 kN
- Unlocking pressure: 6 bar
- Run-out accuracy: < 0.01 mm
- Max. rotational speed: 1400 1/min
- Weight: 93.7 kg
Technical details
| Diamètre [mm] | 570.0 |
|---|---|
| Effort de plaquage [kN] | 40.0 |
| Force de plaquage avec turbo [kN] | 140.0 |
| Pression de déverrouillage [bar] | 6.0 |
| Concentricité [mm] | < 0.01 |
| Vitesse de rotation max. [1/min] | 1400.0 |
| Poids [kg] | 93.7 |
Etendue de la livraison
Module de serrage, vis de fixation, broches de centrage, broches d'ajustement, lardons en T, douille de blocage, rondelles, notice d'utilisation ; sans tirette