TRIBOS-RM SRE SO 25
Reduction insert open on the side
IDnr. 1351507
TRIBOS-RM SRE SO 25, Reduction insert open on the side
- For clamping diameter: HJND21 Ø7-Ø12
- Length L1: 32.5 mm
Technische gegevens
| For clamping diameter | HJND21 Ø7-Ø12 |
|---|---|
| D2 [mm] | 25.0 |
| L1 [mm] | 32.5 |
| Weight [kg] | 0.5 |