SP 250-1
Kleminserts
IDnr. 194100
SP 250-1, Clamping inserts
- Height H: 13 mm
- Length L: 29.5 mm
- Width B: 18 mm
- Thread G: M6
Technische gegevens
| Height H [mm] | 13.0 |
|---|---|
| Length L [mm] | 29.5 |
| Width B [mm] | 18.0 |
| Thread G | M6 |