SZAJ-ST 30-3
Hard Claw Jaws for Bar Clamping
ID 175512
SZAJ-ST 30-3, Hard Claw Jaws for Bar Clamping
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
- Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard Claw Jaws for Bar Clamping |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 21.0 |
| Width B [mm] | 50.0 |
| Height H [mm] | 50.0 |
| Length L [mm] | 111.7 |
| Clamping depth T [mm] | 43.0 |
| Hole spacing b [mm] | 30.0 |
| Screws | M16 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 3.4 |