arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
Tool clamping technology October 2023

Easy and individual toolholder configuration

New digital tool from SCHUNK – the easyToolholder configurator. This can be used for optimal online adaptation of standard toolholders to their respective machining task . The customized inquiry and ordering process takes place 24/7 in real time with full transparency.
SCHUNK – easyToolholder With easyToolholder, available toolholders can be configured quickly to suit individual customers.

The family of SCHUNK products that can be configured online is growing. In addition to grippers, gripper fingers and chuck jaws, with easyToolholder, a planning tool for customized toolholders is now available from the application specialist SCHUNK, too. Instead of cost-intensive special solutions, standard hydraulic expansion toolholders can be customized with just a few clicks. The tool will also be extended to other toolholder technologies in the near future.

Application image – easyToolholder Hydraulic expansion toolholders can be flexibly adapted in their geometry, interface and clamping diameter.

Technical clarification in real time – and configurable 24/7

With the easyToolholder product configurator, users obtain a useful digital tool that opens up new possibilities for customization. It makes application-specific solutions a reality in no time – around the clock, on all days and without the user having to log in via the website first. In just a few clicks and by entering various parameters, a clamping device that is suited to your application can be designed from the broad portfolio of standard toolholders from the technology leader in toolholding and workholding, gripping technology and automation technology. This is conceived flexibly and very simply: First, you enter the machine interface and the clamping diameter for a wide variety of clamping tasks. The dimension for the length of the toolholder can also be adjusted. Further options such as a data carrier chip or peripheral cooling can be added to optimally coordinate the toolholder to its specific application.

Users receive a direct, captive and unmistakable assignment of tool and process data thanks to SCHUNK's license-free, browser-based web tool. Finally, easyToolholder transmits the configuration in real time to the connected web store. Various download formats as well as all common CAD data formats are available here and can be used for virtual process simulation, or for collision calculation in CNC programming. Users also have the price and delivery time of the configured module calculated directly and transparently before their eyes.

Baixar comunicados de imprensa

Comunicados de imprensa 2 MB ZIP Download