TRQK 250-2
QUENTES supporting jaws
ID 150012
TRQK 250-2, QUENTES supporting jaws
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Produktgruppe | QUENTES Trägerbacken |
|---|---|
| Verzahnung | Kreuzversatz |
| Nutbreite N [mm] | 12.0 |
| Stegbreite S [mm] | 20.0 |
| Breite B [mm] | 40.0 |
| Höhe H [mm] | 57.0 |
| Länge L [mm] | 72.0 |
| Lochabstand a [mm] | 16.0 |
| Lochabstand b [mm] | 40.0 |
| Schrauben | M12 |
| Werkstoff | Aluminium |
| m/Satz [kg] | 0.7 |