ROTA THW3 400-128 A15-GBK
Power lathe chuck with jaw quick-change system
ID 1366720
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw ring piston chuck
- Sealed design
- Jaw quick-change system
- Through-hole: 128 mm
- Spindle holder: ISO 702-1 Nr. 15
- Jaw interface: Straight serration
- Significantly longer lubrication interval compared to a conventional jaw quick-change chuck
- Constant clamping forces and therefore consistent workpiece quality
- Stroke per jaw: 8.6 mm
- Tooth pitch: 5.498 mm
- Piston stroke: 25 mm
- Max. clamping force: 240 kN
- Max. actuating force: 128 kN
- Max. rotational speed: 3000 1/min
- Weight: 129.2 kg
Technical details
| 主轴类型 | ISO 702-1 |
|---|---|
| 主轴尺寸 | Nr. 15 |
| 细齿 | 直齿 |
| 最大旋转速度 [1/min] | 3000.0 |
| 最大夹持力* [kN] | 240.0 |
| 最大启动力 [kN] | 128.0 |
| 行程/卡爪 [mm] | 8.6 |
| 齿距 [mm] | 5.498 |
| 活塞行程(H) [mm] | 25.0 |
| 惯性矩 [kgm²] | 2.95 |
| 重量 [kg] | 129.2 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 315
- red
-
SFA 315
- yellow
-
GST 400
- purple
-
UVB 400
- green
-
所需的最小夹持力 Fspmin 33%
标配范围
卡盘、1 套带螺栓的基爪、卡爪更换扳手、卡盘安装螺栓、可转动螺纹环的装配扳手、吊环螺栓和操作手册