SOD
Soquete de suporte da base do sistema de montagem do pilar
Base para fixação dos pilares
Description
Advantages – Your benefits
- Precise form and position tolerance
for high accuracy, even with long pillars - Several pillar diameters
for flexible use in the modular system
Options and special information
- Bases are available as SOE single bases or SOD double bases.
- Bases can be centered on the bottom for precise alignment of the assembly.