ADR
Jaw turning fixture
This product has been discontinued and is no longer available.
Learn more and get in touch here.
The compact and light turning ring sets ADR make child's play of precise turning out or grinding out of highly hardened and heat-treated soft chuck jaws. These are easy to handle and versatile in use on 2, 3 and 6 jaw chucks.
Instead of a variety of different rings, the boring sets mean you only need a few turning disks to implement clamping diameters for O.D. clamping in 2 mm steps. The individual size required is defined via three pins. These have to be screwed into the thread of the jaw turning rings and then inserted into the lathe chuck.
Since no fitting bores are necessary, the turning disks can be used by Plug & Work in no time at all. For more finely graduated intermediate diameters, the pins can be milled. They are available as additional spare parts kits.
Instead of a variety of different rings, the boring sets mean you only need a few turning disks to implement clamping diameters for O.D. clamping in 2 mm steps. The individual size required is defined via three pins. These have to be screwed into the thread of the jaw turning rings and then inserted into the lathe chuck.
Since no fitting bores are necessary, the turning disks can be used by Plug & Work in no time at all. For more finely graduated intermediate diameters, the pins can be milled. They are available as additional spare parts kits.